- Circular form factor LED Exit
Specifications
Product Description
Brand Name | Sure-Lites |
Family | ACE Circular Exit |
Description | ACE Exit Series, Self Powered, Red Letters, Black, Self Diagonstic, 120V/277V |
Product Details
Lamp Type | LED |
Amperage Rating | 0.08A |
Exit / Emergency Material | Die Cast Aluminum |
Mounting | Ceiling/Wall Mount |
Voltage Rating | 120-277V |
Wattage | 0.9W/1.1W |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |