- Circular form factor LED Exit
Specifications
Product Description
Brand Name | Sure-Lites |
Family | ACE Circular Exit |
Description | Circular form factor LED Exit, Red letters |
Product Details
Lamp Type | LED |
UPC | 080083834860 |
Amperage Rating | 0.08A |
Exit / Emergency Material | Die Cast Aluminum |
Mounting | Ceiling/Wall Mount |
Voltage Rating | 120 / 277V |
Wattage | 0.9W/1.1W |
Product Weight | 8.7 |
Case Quantity | 4 |
Pallet Quantity | 24 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |