Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Resources

Specifications

Product Description

Brand Name Sure-Lites
Family ACE Circular Exit
Description 2 circuit for green kit

Product Details

UPC 080083875580
Amperage Rating N/A
Exit / Emergency Material Die Cast Aluminum
Mounting N/A
Voltage Rating N/A
Product Weight 0.27
Case Quantity 50
Pallet Quantity 1800
Country of Origin CN
ARRA No
Lamp Type N/A

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Need more information?