Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Sure-Lites

APC Combo with Square Heads

  • LED source for exit and emergency heads
  • Nickel cadmium battery
  • Polycarbonate housing
  • Remote capacity option
  • Square adjustable heads
  • 90 minute run time
  • UL924 listed
  • 5 year product warranty
APC Combo with Square Heads

APC Combo with Square Heads

Overview

The LED APC series is an UL924 code compliant solution for indoor exit and emergency requirements that will operate for a minimum of 90 minutes during a power outage. The LED emergency heads are adjustable and the nickel cadmium battery requires no maintenance. The exit features a LED source with red letters, is field configurable for single or double face and any chevron arrangement. The polycarbonate housing is universal mount ( ceiling, wall or end ) and features a white finish. The high powered remote capable versions (H series) provides 3 watts of remote capacity and is compatible with the SureLites SRP/SRM series. This combination can create up to 35 feet of total emergency egress coverage.

Resources

Stock Catalog Number (2)

Want to purchase this product?

Interested in email updates?

Need more information?