- LED source
- Nickel cadmium battery
- Polycarbonate housing
- Square adjustable heads
- 90 minute run time
- UL924 listed
- 5 year product warranty
Sure-Lites
AP2SQLED
Specifications
Product Description
Brand Name | Sure-Lites |
Family | AP2SQLED Series |
Description | LED Emergency, plastic, Sq Heads |
Product Details
Lamp Type | LED |
Amperage Rating | .006 at 277V |
Exit / Emergency Material | Plastic |
Mounting | Ceiling/Wall Mount |
Voltage Rating | 120/277V |
Wattage | 2 W at 277 V |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | Yes |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |