Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Sure-Lites

SELA Emergency Light

  • Customized appearance with field paintable aesthetic cover
  • LED Source with 29' spacing
  • UL924 code compliant, NYC code compliant option
  • New construction and retrofittable into any 4” J-box options
  • Nickel cadmium battery
  • Adjustable optic with forward throw
  • Labor savings self-diagnostics
SELA Emergency Light

SELA Emergency Light

Overview

The Sure-Lites Architectural emergency series (SELA) is a UL924 code compliant solution with a superior aesthetic that eliminates the traditional “bug eye” emergency look. The system features a customizable shroud that can be field painted or covered with wall treatment to allow the fixture to blend into the space. An LED source, nickel cadmium battery and self-diagnostics create 29 feet of emergency egress coverage, eliminate maintenance and reduce the labor required to perform NFPA required monthly testing. The LED heads are adjustable with a patented forward throw optic.

Resources

Stock Catalog Number (10)

Want to purchase this product?

Interested in email updates?

Need more information?