- LED source with up to 50 feet of egress coverage
- Nickel cadmium battery
- Ships with both red and green LED lamping
- Polycarbonate housing available in white or black
- Self-diagnostic option
- Remote capacity options
- EZ key external battery disconnect
- UL924/NEC/OSHA
- 5-year product warranty; 7-year prorated battery warranty
Sure-Lites
LPXC25BKSD
Specifications
Product Description
Brand Name | Sure-Lites |
Family | LPXC Series |
Description | LED Combo, Black Housing, Universal Face, Red Letters, Remote Capacity, 25 foot coverage |
Product Details
Lamp Type | LED |
Amperage Rating | .012 at 277V |
Exit / Emergency Material | Polycarbonate |
Mounting | Ceiling/Wall Mount |
Voltage Rating | 120-277V |
Wattage | 2.2W/3.2W |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |