Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Sure-Lites

SEL25 / SEL50 / SEL60

  • Emergency egress coverage of 25 feet to 60 feet
  • Total system coverage of 193 feet with remote capable versions
  • Long life LED source with adjustable optics
  • Sealed Nickel Cadmium battery
  • Patented EZ hang and EZ Key features facilitate installation
  • Multi-voltage input 120/240/277 VAC
  • Injection-molded, color-stable, high-impact thermoplastic housing
  • Labor savings self-diagnostics
  • 5-year warranty product warranty, 7-year prorated battery warranty
SEL25 / SEL50 / SEL60

SEL25 / SEL50 / SEL60

Overview

The Sure-Lites Emergency Light SEL series is a UL924 code compliant solution designed to run for a minimum of 90 minutes during a power outage. Key features of the series include: a nickel cadmium battery capable of providing up to 16 watts of remote capacity, polycarbonate housing and heads, long life and maintenance free LED source with proprietary accuLED optics, as well as self-diagnostics that perform NFPA required monthly testing. The remote capable versions are fully compatible with SRP/SRM/SRPA LED remotes. The patented external battery disconnect and easy hang features reduce installation time and cost. The SEL series is designed for indoor commercial or industrial use.

Resources

Stock Catalog Number (16)

Other products you might be interested in

Want to purchase this product?

Interested in email updates?

Need more information?