Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Resources

Specifications

Product Description

Brand Name Sure-Lites
Family EBPLED7 and EBPLED14 - Emergency Battery Pack LED
Description LED Emergency Battery Pack,7W output180 min
Note The image is a representation of the family (not specific to this catalog number)

Product Details

UPC 080083780068
Amperage Rating 0.02A at 277V
Mounting N/A
Voltage Rating 120-277V
Wattage 7W
Product Weight 4.1
Case Quantity 6
Pallet Quantity 288
Country of Origin CN
ARRA Yes
Lamp Type LED

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Need more information?