Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Sure-Lites

EUX72G

  • Dual voltage input 120/277 VAC
  • EZ key external battery disconnect
  • Eagle Eye Self-diagnostic system option
  • All aluminum housing
  • LED sign illumination
  • Hangar bars included for recessed applications
  • Field installed chevron directional indicators included
EUX72G

EUX72G

Resources

Specifications

Product Description

Brand Name Sure-Lites
Family EUX Series
Description Self-powered LED, double face, Green Exit color, brushed aluminum housing.
Note The image is a representation of the family (not specific to this catalog number)

Product Details

Lamp Type LED
UPC 080083853038
Amperage Rating 0.08A at 277V
Mounting Surface or Recessed
Voltage Rating 120-277V
Wattage 1.5W
Product Weight 4.79
Case Quantity 4
Pallet Quantity 96
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?