Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Sure-Lites

LEM2BK

  • LED Emergency Light
  • AccuLED Optic - Expanded Spacings
  • EZ Click - RJ45 connection
  • Eagle Eye Self Diagnostics
  • Sealed Nickel Cadmium Battery
  • Five Year Warranty
  • UL 924; Damp Location Listed
  • Expanded Remote Capability
LEM2BK

LEM2BK

Resources

Specifications

Product Description

Brand Name Sure-Lites
Family PathLinx Emergency Light
Description LED Emergency Light, 2 head, 2 head remote capability, Black

Product Details

UPC 080083637560
Amperage Rating 0.146A/0.138A
Exit / Emergency Material Thermoplastic
Mounting Surface Mount
Voltage Rating 120 / 277V
Wattage 0.92W/1.02W
Product Weight 2
Case Quantity 1
Pallet Quantity 48
Country of Origin CN
ARRA No
Lamp Type LED

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Need more information?