- Protects fixtures from tampering, vandalism, and accidental damage
- Made of durable, high-impact, UV-resistant polycarbonate material
- Integral mounting holes (6 on VS1, 8 on VS2) facilitates installation
- Angled top surface improves moisture run-off
- Angled front surface minimizes glare from ambient lighting
- Self-adhesive, closed-cell neoprene gaskets with WP versions
Sure-Lites
VS1
Specifications
Product Description
Brand Name | Sure-Lites |
Family | Vandal and Weather Shield |
Description | Polycarbonate Vandal Shield |
Product Details
Lamp Type | N/A |
UPC | 662401459674 |
Amperage Rating | N/A |
Mounting | Accessory |
Voltage Rating | N/A |
Product Weight | 4.5 |
Case Quantity | 1 |
Pallet Quantity | 24 |
Country of Origin | MX |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |