Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Sure-Lites

UX72WHSDHAZ

  • Exit for harsh industrial and outdoor environments
  • UL 50 NEMA 4X-listed with dual voltage input 120/277 VAC, 60Hz
  • UL 844 Class 1, Div. 2, Groups A, B, C, D with HAZ option
  • UL 924 wet location listed
  • IP66 rating from IEC
  • NSF National Sanitation Foundation/Splash Zone (for food processing)
  • Cleanrooms Class 10,000
UX72WHSDHAZ

UX72WHSDHAZ

Resources

Specifications

Product Description

Brand Name Sure-Lites
Family UX Series
Description UX Series, LED, Battery, Double Face, White Housing Color, Standard, Hazardous Location, 120/277V, 1.6W, 01A.
Note The image is a representation of the family (not specific to this catalog number)

Product Details

Lamp Type LED
UPC 080083765614
Amperage Rating 0.1A
Mounting Universal Mount
Voltage Rating 120 / 240 / 277V 60 Hz
Wattage 1.6W
Product Weight 8.26
Case Quantity 2
Pallet Quantity 90
Country of Origin CN
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?