- UL 50 NEMA 4X-listed with dual voltage input 120/277 VAC, 60Hz
- UL 844 Class 1, Div. 2, Groups A, B, C, D with HAZ option
- UL 924 wet location listed
- IP66 rating from IEC
- NSF National Sanitation Foundation/Splash Zone (for food processing)
- Cleanrooms Class 10,000
Sure-Lites
UX71WHSDHAZ
Specifications
Product Description
Brand Name | Sure-Lites |
Family | UX Series |
Description | UX Series, LED, Battery, Single Face, White Housing Color, Standard, Hazardous Location, 120/240/277V, 1.6W, 01A. |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | LED |
UPC | 080083765553 |
Amperage Rating | 0.1A at 277V |
Mounting | Universal Mount |
Voltage Rating | 120 - 277V 60 Hz |
Wattage | 1.6W |
Product Weight | 7.55 |
Case Quantity | 2 |
Pallet Quantity | 108 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |