Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Sure-Lites

UX71BKSDHAZ

  • UL 50 NEMA 4X-listed with dual voltage input 120/277 VAC, 60Hz
  • UL 844 Class 1, Div. 2, Groups A, B, C, D with HAZ option
  • UL 924 wet location listed
  • IP66 rating from IEC
  • NSF National Sanitation Foundation/Splash Zone (for food processing)
  • Cleanrooms Class 10,000
UX71BKSDHAZ

UX71BKSDHAZ

Resources

Specifications

Product Description

Brand Name Sure-Lites
Family UX Series
Description Exit Lighting, Battery, Single Face, Black, Hazardous.
Note The image is a representation of the family (not specific to this catalog number)

Product Details

Lamp Type LED
UPC 080083765560
Amperage Rating 0.1A at 277V
Mounting Universal Mount
Voltage Rating 120 - 277V 60 Hz
Wattage 1.6W
Product Weight 7.55
Case Quantity 2
Pallet Quantity 96
Country of Origin VN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?