- UL 50 NEMA 4X-listed with dual voltage input 120/277 VAC, 60Hz
- UL 844 Class 1, Div. 2, Groups A, B, C, D with HAZ option
- UL 924 wet location listed
- IP66 rating from IEC
- NSF National Sanitation Foundation/Splash Zone (for food processing)
- Cleanrooms Class 10,000
Sure-Lites
UX61HAZ
Specifications
Product Description
Brand Name | Sure-Lites |
Family | UX Series |
Description | UX Series, LED, AC Only, Single Face, Silver Housing Color, Hazardous Location, 120/240/277V, 1.3W, 0.09A. |
Product Details
Lamp Type | LED |
UPC | 080083764921 |
Amperage Rating | 0.09A at 277V |
Mounting | Universal Mount |
Voltage Rating | 120 - 277V 60 Hz |
Wattage | 1.3W |
Product Weight | 8.26 |
Case Quantity | 2 |
Pallet Quantity | 108 |
Country of Origin | CN |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |