- Dual voltage input 120/277 VAC, 60Hz
- Die-cast aluminum faceplate
- Overall exposed exit thickness is only 3/4"
- LED lamping
- 20-gauge steel recessed housing fits in 2 x 4 construction
- 18-gauge steel mounting plate with universal mounting pattern
- Adjustable hanger bars
- Tamper-resistant screws on sides of faceplate available
- Recessed mounting
Sure-Lites
TPX71R
Specifications
Product Description
Brand Name | Sure-Lites |
Family | TPX Series |
Description | Thin profile exit light With battery, Single face, Red |
Product Details
Lamp Type | LED |
UPC | 080083782086 |
Amperage Rating | 0.1A @ 277V |
Exit / Emergency Material | Die Cast Aluminum |
Mounting | Wall Mount |
Voltage Rating | 120/277V |
Wattage | 1W @ 277 V |
Product Weight | 2.9 |
Case Quantity | 8 |
Pallet Quantity | 400 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |