Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Sure-Lites

PHL1GBA

  • Photoluminescent "Glow-in-the-Dark" yields 90 minutes of illumination
  • Aluminum housing is impact-resistant, corrosion-proof, flame retardant
  • No electronics
  • Life expectancy of at least 25 years
  • Legible viewing distance of at least 50 feet
  • Made of non-radioactive and non-toxic materials
  • Can be ceiling, wall or end-mounted
PHL1GBA

PHL1GBA

Resources

Specifications

Product Description

Brand Name Sure-Lites
Family PHL Series
Description Photoluminescent, Brushed Aluminum Housing/Face, Single Face, Green Letters

Product Details

UPC 623961142697
Amperage Rating N/A
Exit / Emergency Material Brushed Aluminum
Mounting Surface Mount
Voltage Rating N/A
Product Weight 1.81
Case Quantity 20
Pallet Quantity 320
Country of Origin US
ARRA No
Lamp Type N/A

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Need more information?