- Solid-state, voltage limited charger
Specifications
Product Description
Brand Name | Sure-Lites |
Family | EU Series |
Description | Edge-Lit Exit AC only, Surface Mount, Double Sided, Green Letters, 120-277V |
Product Details
Lamp Type | LED |
Amperage Rating | 0.144A at 277V |
Exit / Emergency Material | Anodized Aluminum |
Mounting | Surface or Recessed |
Voltage Rating | 120-277V |
Wattage | 4.9W at 277V |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |