Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Sure-Lites

EUS61G

  • Solid-state, voltage limited charger
  • Low-voltage disconnect
  • Surface or recessed mount versions
  • Anodized aluminum housing
  • Black powder-coated, die-cast canopy provided
  • High-impact, clear acrylic panel
  • Red or green letters
  • Universal, field-installable chevrons in red or green
  • Long-life LED lamps provide uniform diffused illumination
EUS61G

EUS61G

Resources

Specifications

Product Description

Brand Name Sure-Lites
Family EU Series
Description Edge-Lit Exit light, Surface mount, AC only, Single Sided face Only, Green

Product Details

Lamp Type LED
UPC 080083714599
Amperage Rating N/A
Mounting Ceiling/Wall Mount
Voltage Rating 120/277 VAC
Product Weight 3.169
Case Quantity 6
Pallet Quantity 144
Country of Origin VN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?