Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Resources

Specifications

Product Description

Brand Name Sure-Lites
Family CHX Series
Description CHICAGO EXIT LIGHTING

Product Details

Lamp Type LED
Amperage Rating 0.01A at 277V
Exit / Emergency Material Steel
Mounting Universal Mount
Voltage Rating 120 / 277V
Wattage 3W
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL Yes
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Need more information?