- Long-life LED lamps provide uniform diffused illumination
Specifications
Product Description
Brand Name | Sure-Lites |
Family | APX Series |
Description | APX Series Exit Light,no battery (AC only),Universal face option,Green letter,black housing |
Product Details
Lamp Type | LED |
UPC | 080083805310 |
Amperage Rating | 0.07A |
Exit / Emergency Material | Polycarbonate |
Mounting | Accessory |
Voltage Rating | 120 / 277V |
Wattage | 1.33W/1.76W |
Product Weight | 2.55 |
Case Quantity | 6 |
Pallet Quantity | 270 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |