- Long-life LED lamps provide uniform diffused illumination
- Dual voltage input 120/277 VAC, 60Hz
- Battery (APX7) - sealed nickel cadmium
- Universal J-box mounting pattern
- Brownout circuit (APX7)
Sure-Lites
APX6G
Specifications
Product Description
Brand Name | Sure-Lites |
Family | APX Series |
Description | AC Only, White Housing, LED Exit, Green Letters |
Product Details
Lamp Type | LED |
UPC | 080083566525 |
Amperage Rating | 0.07A |
Exit / Emergency Material | Thermoplastic |
Mounting | Ceiling/Wall Mount |
Range of Motion | N/A |
Voltage Rating | 120 / 277V |
Wattage | 1.33W/1.76W |
Product Weight | 1.954 |
Case Quantity | 6 |
Pallet Quantity | 270 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |