- 3.6V, .78W DC long lasting LED heads
Specifications
Product Description
Brand Name | Sure-Lites |
Family | APC, APCH Series |
Description | LED exit emergency combo,Green letters,black housing, NiCAD |
Product Details
Lamp Type | LED |
UPC | 080083805396 |
Amperage Rating | 0.09A |
Exit / Emergency Material | Thermoplastic |
Mounting | Ceiling/Wall Mount |
Voltage Rating | 120-277V |
Wattage | 1.55W/1.45W |
Product Weight | 2.55 |
Case Quantity | 8 |
Pallet Quantity | 192 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |