- UL 924 Listed
- Supplies 20/35/55/110/220/375/600 Watts of emergency power
- Works in conjunction with incandescent, LED, and fluorescent lamps
- Runs switched, normally-on, or normally-off emergency fixtures
- Emergency source for multiple lamp and fixture type lighting
- Installation options include surface mount, recessed or T-grid
- Self-diagnostics option available
- 3 year product warranty and 7 year pro-rated battery warranty
Sure-Lites
INV220PBS
Specifications
Product Description
Brand Name | Sure-Lites |
Family | INV20/ INV35/ INV55 / INV110/ INV220/ INV375/ INV600 |
Description | Inverter, 220 watts, lead acid Battery, surface mount |
Product Details
Lamp Type | N/A |
UPC | 080083854974 |
Amperage Rating | N/A |
Mounting | Surface Mount |
Voltage Rating | 120/277V |
Wattage | 220 W |
Product Weight | 68.0 |
Case Quantity | 1 |
Pallet Quantity | 20 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |