Streetworks

UFLD-S Small Utility Floodlight

  • LED replacement for up to 150W metal halide floodlights
  • Die-cast aluminum housing, driver compartment and driver door
  • Two lumen packages, nominal 5,900 lumens and 2,700 lumens
  • 6H x 6V NEMA wide distribution
  • Standard 4000K CCT, minimum 70 CRI
  • 120-277V 50/60Hz, 347V 60Hz or 480V 60Hz
  • Knuckle, trunnion and slipfitter mounting options
  • ANSI 7-pin, ANSI 3-pin, and button photocontrols available
  • 0-10V dimming available

Want to purchase this product?

Need more information?