Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Streetworks

UFLD-L Large Utility Flood

  • LED replacement for up to 1000W metal halide floodlights
  • Die-cast aluminum housing, driver compartments and driver doors
  • 8 lumen packages, nominal 23,284 lumens up to 57,883 lumens
  • 6H x 6V NEMA wide and 3H x 3V spot distributions
  • Available in 2200K, 2700K, 3000K, 4000K, or 5000K CCT
  • 120-277V 50/60Hz, 347V 60Hz or 480V 60Hz
  • Slipfitter, trunnion and yoke mounting options
  • NEMA 3-PIN or 7-PIN twistlock photocontrol receptacle
UFLD-L Large Utility Flood

UFLD-L Large Utility Flood

Overview

Cooper’s UFLD-L large utility LED flood luminaire delivers the energy and maintenance cost savings of LED technology with the front-end economics of a basic floodlight. With lumen packages up to 34,000 lumens, up to 75% operating cost savings over HID systems, and a design that is both rugged and easy to install, the UFLD-L is the economical, high-performance solution for large site lighting applications.

Light ARchitect Augmented Reality App

Light ARchitect Augmented Reality App

We’ve taken the guesswork out of lighting design with Light ARchitect, an augmented reality mobile app, that lets you instantly visualize light fixtures in your space. Browse, configure and customize the fixtures to match your vision. Virtually turn lights on to get the full effect. Take screenshots to share and email to clients or colleagues. Light ARchitect is free and available for iOS, Android, and web browsers.

Try It Now

Resources

Find product variations

Want to purchase this product?

Interested in email updates?

Need more information?