Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Streetworks

OVZ Drop Lens Refractor

  • Die-cast aluminum housing, door and two-position latch
  • Integral hinges for hands-free maintenance
  • Adjustable mogul-base porcelain socket
  • Hydroformed anodized aluminum reflector
  • Acrylic or glass refractor
  • Available in Type II and Type III optical distributions
  • Two-bolt/one clamp slipfitter fits 1-1/4" or 2" mast arm
  • Optional NEMA twistlock photocontrol receptacle
OVZ Drop Lens Refractor

OVZ Drop Lens Refractor

Overview

The OVZ Drop Lens Refractor features durable die-cast aluminum construction and a computer-designed optical system for optimum optical control. OVZ Drop Lens Refractor is ideal for roadways, storage or construction sites, parking areas, residential neighborhoods and bridge structures. U.L. wet location listed, EISA compliant and 3G vibration rated.

Resources

Stock Catalog Number (3)

Want to purchase this product?

Interested in email updates?

Need more information?