Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Streetworks

UFLD Utility Flood

  • Die-cast aluminum housing, driver compartment and driver door
  • IP66 rated housing, driver compartment and LED compartment
  • Separate driver compartment and heat sink maximize heat dissipation
  • 3G vibration rated per ANSI C136.31
  • Greater than 89% lumen maintenance at 60,000 hours (40°C)
  • Up to 156 LPW
  • Five-year warranty
  • Slipfitter or Trunnion mount
  • 6 lumen packages, nominal 9,551 lumens to 26,307 lumens
UFLD Utility Flood

UFLD Utility Flood

Overview

The UFLD LED floodlight luminaire combines high-efficiency optics, superior thermal management and energy efficiency in a cost-effective solution. The compact, robust design incorporates a separate driver compartment for maximum heat dissipation to insure longevity of both the fixture and the optics. The UFLD luminaire uses precision engineered optics delivering superior uniformity and excellent illumination to the targeted application. Typical applications include area lighting for security, building facade lighting, accent and signage lighting in both commercial and industrial applications. The UFLD luminaire is UL/cUL listed for wet locations and is IP66 rated.

Light ARchitect Augmented Reality App

Light ARchitect Augmented Reality App

We’ve taken the guesswork out of lighting design with Light ARchitect, an augmented reality mobile app, that lets you instantly visualize light fixtures in your space. Browse, configure and customize the fixtures to match your vision. Virtually turn lights on to get the full effect. Take screenshots to share and email to clients or colleagues. Light ARchitect is free and available for iOS, Android, and web browsers.

Try It Now

Resources

Find product variations

Want to purchase this product?

Interested in email updates?

Need more information?