Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Streetworks

VAL Valet LED Tunnel

  • IP66 and 3G vibration rated
  • Tunnel lighting
  • One-piece, low copper die-cast aluminum housing
  • Formed aluminum faceplate is secured via 4 stainless steel fasteners
  • Offered standard in 4000K (+/- 275K) CCT and nominal 70 CRI
  • Suitable for operation in -40°C to 40°C ambient environments
  • 120-277V 50/60Hz, 347V 60Hz or 480V 60Hz operation
  • 10 kV surge protection
  • Five-year warranty
  • Available in 5 mounting configurations. J-box mount standard
VAL Valet LED Tunnel

VAL Valet LED Tunnel

Overview

The Valet LED Tunnel lighting features a rugged and low profile housing construction incorporating patent pending, modular LED LightBAR™ technology. Through superior optical control, Valet delivers uniform and energy-efficient illumination optimized to improve vehicular movement in roadway tunnel and underpass applications. UL and cUL listed for wet locations.

Resources

Find product variations

Want to purchase this product?

Interested in email updates?

Need more information?