- 3G vibration tested, heavy-duty die-cast aluminum housing and door
- Tool-less removable power assembly for ease of maintenance
- Available in Type III and Type V cutoff distributions
- CVL optics ensure uniform distribution while minimizing direct glare
- Multiple finial configurations
- Optional internal NEMA photocontrol receptacle
- Base casting slip fits over a standard 3" O.D. tenon
Streetworks
ARC-C Cutoff Generation Series Avenue
Overview
The ARC-C Cutoff Generation Series Avenue provides an updated styling and smooth exterior appearance, making it the perfect choice to add a contemporary feel to any setting. The CVL optical system offers low brightness, while providing excellent performance and uniformity.