Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Streetworks

VST Ventus LED

  • Choice of 12 high efficiency, patent pending AccuLED Optics™
  • Offered standard in 4000K (+/- 275K) CCT and nominal 70 CRI
  • Suitable for operation in -40°C to 40°C ambient environments
  • 120-277V 50/60Hz, 347V 60Hz or 480V 60Hz operation
  • Proprietary circuit module withstands 10kV of transient line surge
  • Pole, mast arm or wall-mounted configurations
  • Construction allows for passive cooling and natural cleaning
  • Cast-in leveling guides provide +/-5° vertical leveling adjustment
  • Features a 5-year warranty
VST Ventus LED

VST Ventus LED

Overview

The VST Ventus LED area luminaries provides uncompromising optical performance and outstanding versatility for a wide variety of area and roadway applications. Patent pending modular LightBAR technology delivers uniform and energy conscious illumination to walkways, parking lots, roadways, building areas, and any security lighting application. UL and cUL listed for wet locations.

Resources

Find product variations

Want to purchase this product?

Interested in email updates?

Need more information?