Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Streetworks

RMA15SR2XX

  • Precision die-cut aluminum housing with natural finish
  • Medium or mogul-base porcelain socket
  • Fluted, formed specular aluminum refractor
  • Twelve-inch open bottom acrylic refractor or cutoff reflector
  • Pole- or wall-mount options
  • Available in three optical distributions
  • Available with 18", 24" or 30" mounting bracket
  • Optional NEMA twistlock photocontrol for dusk-to-dawn operation
  • Housing slip fits over 1-5/8" to 2-2/3" O.D. pipe
RMA15SR2XX

RMA15SR2XX

Resources

Specifications

Product Description

Brand Name Streetworks
Family RMA/RMC Security Light
Description Acrylic Refractor, 150W, High Pressure Sodium, Reac./NPF, 120V,

Product Details

Lamp Type LED
UPC 662400118305
Amperage Rating 1.25A
Mounting Wall/Pole Mount
Voltage Rating 120V
Wattage 150 W
Product Weight 1.345
Case Quantity 1
Pallet Quantity 80
Country of Origin MX
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?