Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Streetworks

RMA10SR255LPV5

  • Precision die-cut aluminum housing with natural finish
  • Medium or mogul-base porcelain socket
  • Fluted, formed specular aluminum refractor
  • Twelve-inch open bottom acrylic refractor or cutoff reflector
  • Pole- or wall-mount options
  • Available in three optical distributions
  • Available with 18", 24" or 30" mounting bracket
  • Optional NEMA twistlock photocontrol for dusk-to-dawn operation
  • Housing slip fits over 1-5/8" to 2-2/3" O.D. pipe
RMA10SR255LPV5

RMA10SR255LPV5

Resources

Specifications

Product Description

Brand Name Streetworks
Family RMA/RMC Security Light
Description Acrylic Refractor, 100W, High Pressure Sodium, Reac./NPF, 120V,Type V, Lamp Included,24" Bracket, (2) 5" #14 Leads,120V NEMA Photocontrol

Product Details

Lamp Type LED
UPC 662400118268
Amperage Rating 0.83A
Mounting Wall/Pole Mount
Voltage Rating 120V
Wattage 100 W
Product Weight 11.6
Case Quantity 1
Pallet Quantity 18
Country of Origin MX
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX Yes
Peachtree City, GA No
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?