Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Streetworks

OVZ10SR22E4

  • Die-cast aluminum housing, door and two-position latch
  • Integral hinges for hands-free maintenance
  • Adjustable mogul-base porcelain socket
  • Hydroformed anodized aluminum reflector
  • Acrylic or glass refractor
  • Available in Type II and Type III optical distributions
  • Two-bolt/one clamp slipfitter fits 1-1/4" or 2" mast arm
  • Optional NEMA twistlock photocontrol receptacle
OVZ10SR22E4

OVZ10SR22E4

Resources

Specifications

Product Description

Brand Name Streetworks
Family OVZ Drop Lens Refractor
Description Drop lens refractor, 100W, high pressure sodium, reac./NPF ballast type, 120V, type II distribution, MSCO optical package, NEMA photocontrol receptacle.

Product Details

Lamp Type LED
UPC 662400511465
Amperage Rating 0.83A
Mounting Slipfitter
Voltage Rating 120V
Wattage 100W
Product Weight 14.2
Case Quantity 1
Pallet Quantity 16
Country of Origin MX
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?