Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Streetworks

GAN Galleon LED Offset

  • Choice of 16 high-efficiency, patented AccuLED Optics™
  • Lumen packages range from 4,200 – 80,800 (34W – 640W)
  • Available in 2200K, 2700K, 3000K, 3500K, 4000K, 5000K or 5700K CCT
  • -40°C to 40°C operating range, optional 50°C high ambient
  • 120-277V 50/60Hz, 347V 60Hz or 480V 60Hz operation
  • IP66 rated housing and light square
  • 3G vibration rated
  • Adjustable pole, slipfitter and wall-mounted configurations
  • Five-year warranty
GAN Galleon LED Offset

GAN Galleon LED Offset

Overview

The Galleon™ LED Flood luminaire combines the low-profile design of the Galleon with the mounting angle flexibility of a pole-mounted floodlight to illuminate large areas. With a maximum tilt angle of 60° from horizontal, and patented, high-efficiency AccuLED Optics™ technology, the Galleon LED Flood provides uniform and energy conscious illumination for parking lots, container/rail yards, highway projects or any large area application. Fixture mounts direct to pole or to a bullhorn or 2-3/8" – 3" O.D. pole-top tenon. IP66 rated and UL/cUL Listed for wet locations.

Looking for inspiration?

Resources

Find product variations

Want to purchase this product?

Need more information?