Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Streetworks

GAA Galleonaire LED

  • Choice of 16 high-efficiency, patented AccuLED Optics™
  • 3,400 - 61,800 lumens, up to 131 lp/W
  • Standard in 4000K CCT, 70 CRI, optional 2700K, 3000K, 5000K and 6000K
  • -40°C to 40°C operating range
  • 120-277V 50/60Hz, 347V 60Hz or 480V 60Hz operation
  • IP66 rated housing and LED Light Squares
  • Thermally conductive polymer heatsink for up to 22% weight reduction
  • Pole, mast-arm or wall-mounted configurations, 3G vibration rated
  • Five-year warranty
GAA Galleonaire LED

GAA Galleonaire LED

Overview

The Galleonaire LED luminaire features advanced thermally conductive polymer heatsinks and open frame endcaps for a sleek aesthetic while significantly reducing weight and EPA. Patented, high-efficiency AccuLED Optics system provides uniform and energy conscious illumination to walkways, parking lots, roadways, building areas and security lighting applications. IP66 rated and UL/cUL Listed for wet locations.

Light ARchitect Augmented Reality App

Light ARchitect Augmented Reality App

We’ve taken the guesswork out of lighting design with Light ARchitect, an augmented reality mobile app, that lets you instantly visualize light fixtures in your space. Browse, configure and customize the fixtures to match your vision. Virtually turn lights on to get the full effect. Take screenshots to share and email to clients or colleagues. Light ARchitect is free and available for iOS, Android, and web browsers.

Try It Now

Resources

Find product variations

Want to purchase this product?

Interested in email updates?

Need more information?