Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Shaper

Fabrique 164-W LED Square Wall Mount

  • Square wall sconce with fabric shade and performance LED lighting
  • 1 fixture sizes: 26" length x 8.5" height x 4" depth
  • Available in 2700K, 3000K, 3500K, and 4000K color temperatures
  • Hand rolled tucked edges
  • Fabric on translucent white styrene backer w/ welded wire steel frame
  • 11 Fabrics to choose from
  • 3 Vinyl coated fabrics options (great for wipe down needs)
  • 4 Printed wood options
  • 6 standard painted finishes and custom color available
  • ADA compliant
Fabrique 164-W LED Square Wall Mount

Fabrique 164-W LED Square Wall Mount

Decorative, Commercial and Hospitality Performance Lighting

"The Fabrique 164-W wall mount is a decorative wall sconce light with a square form. Its fabric is specification-grade, perfect for commercial applications. With a square fabric shape in 1 size and an integral LED light source, the 164-W series offers 11 standard fabrics, 3 vinyl coated fabrics for wipe-down areas, and 4 printed woods, in 1 standard shade size. The 80+ CRI LED source is available in four CCTs, allowing you to select your lighting for the task at hand (or mood you wish to create). The 164-W is also ADA compliant. The Fabrique collection is known for its high quality fabric, hand-tucked rolled edges, heavy gauged steel frame, laminated styrene backing, and minimal internal structure. "

Resources

Find product variations

Other products you might be interested in

Want to purchase this product?

Interested in email updates?

Need more information?