- Splayed, conical fabric shade with performance LED lighting
- 3 fixture sizes: 24", 30", and 36" surface mount circular drum shapes
- Available in 2700K, 3000K, 3500K, and 4000K color temperatures
- Hand rolled tucked edges
- Fabric on translucent white styrene backer w/ welded wire steel frame
- 11 Fabrics to choose from
- 3 Vinyl coated fabrics options (great for wipe down needs)
- 6 standard painted finishes and custom color available
Shaper
Fabrique 144-P LED Wide Conical Shaped Pendant
Decorative, Commercial and Hospitality Performance Lighting
The Fabrique 144-P LED is a decorative, conically-shaped fabric shade pendant for commercial applications. The 144-P Series offers 11 standard fabrics and 3 vinyl coated fabrics for wipe-down areas, in 3 standard shade sizes. The 80+ CRI LED source is available in four CCTs, allowing you to select your lighting for the task at hand (or mood you wish to create). The Fabrique collection is known for its high-quality, hand-tucked fabrics, heavy gauged steel frame, laminated styrene backing, and minimal internal structure.
Light ARchitect Augmented Reality App
We’ve taken the guesswork out of lighting design with Light ARchitect, an augmented reality mobile app, that lets you instantly visualize light fixtures in your space. Browse, configure and customize the fixtures to match your vision. Virtually turn lights on to get the full effect. Take screenshots to share and email to clients or colleagues. Light ARchitect is free and available for iOS, Android, and web browsers.
Try It Now