Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Shaper

Farallon 340-6 LED 6-Inch Decorative Downlight

  • 6" LED downlight with decorative glass trim options
  • Cylindrical, splayed clear, or frosted borosilicate glass
  • 7 glass options available
  • Exclusive sandblasted patterns available
  • Inner fluted cylindrical borosilicate glass options
  • 3 dimming options available
  • D2W, Dim to Warm options
  • UL and CUL approved for damp locations
  • Tool-less installation
  • 250-4000 Lumens, Offered in 90 and 97 CRI; ENERGY STAR® qualified
  • Battery Pack and Emergency Transfer Device options
  • WaveLinx Wireless Sensor Kit
Farallon 340-6 LED 6-Inch Decorative Downlight

Farallon 340-6 LED 6-Inch Decorative Downlight

High Performance Downlighting

The 340 series is designed for high performance downlighting with 7 decorative glass trim options, three dimming options, and D2W (Dim-to- Warm). A great solution for lighting and interior designers, electrical engineers, and architects, the series features a two-stage diffused reflector system for smooth distribution and excellent light control.

Glass Effects

Glass Effects

Look to the 340 Farallon series to add visual interest in a sea of downlights, with the benefits of decorative drop glass options in a high performing downlight series. Lighting glass adds sparkle and flair to a standard downlight. The seven different styles of glass include: cylinder shapes in clear, frosted, glass-in-glass, decorative modern patterns, and flared shapes in clear and frosted that provide elegant downlighting solutions.

Dim-to-Warm Technology

Dim-to-Warm Technology

Add a rich, relaxing glow to your environment. D2WTM (dim-to-warm technology) recreates the relaxing effect of traditional incandescent or halogen lighting, with the energy-saving benefits of LED as well as the ability to control a range of warmth. These LED light fixtures smoothly and automatically transition from their highest color temperature (5000K) to lowest (1850K), D2W from 2400 down to 1800 CCT.

Resources

Find product variations

Other products you might be interested in

Want to purchase this product?

Interested in email updates?

Need more information?