Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Shaper

Shaper Sense Circle

  • 3000K, 3500K, 4000K at 80 CRI and 90 CRI
  • Lumen range between 3000 to 8900+ lumens and 3 Light Levels
  • Edge-lit LED technology appearing as a transparent window when off
  • WaveLinx and Trellix controls systems and platofrms compatible
Shaper Sense Circle

Shaper Sense Circle

Overview

Shaper Sense Circle is part of the award-winning, industry leading integrated acoustic and lighting product line with wireless controls. Circle, is the light engine only and is an independant sleek luminaire. The light fixture itself is only 0.5" in height and 25" in diameter, but provides lumen levels from 3200 to almost 9000 lumens. Lighting is created using an LED edge-lit panel that produces uniform visual distributions. The patented Shaper Sense product series is a new system architecture that allows natural light to pass through, creating a unique window effect.

Resources

Find product variations

Want to purchase this product?

Interested in email updates?

Need more information?