Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

RSA

MRZ-3 Multi-Head Recessed Integral LED

  • Family of 1, 2, 3, or 4-head fixtures
  • Lumen packages from 250 to 1700+ per head in 80+ or 97+ CRI, +110 LPW
  • 25˚, 40˚, 55˚optics, each head has 45˚ tilt with 365˚ degree rotation
  • Black housing & white trim/white housing & trim/black housing & trim
  • IC-rated fixtures with flanged and mud-in trims
  • 0-10V std dimming. Optional: 0.1%, 1%, Lutron, and Fifth Light DALI
  • LumaWatt Pro and WaveLinx connected lighting platforms available
  • Linear spread lens, soft focus lens, hex louver, and snoot option
  • Chicago plenum and emergency battery options
MRZ-3 Multi-Head Recessed Integral LED

MRZ-3 Multi-Head Recessed Integral LED

Multi-Head, Adjustable, Integral LED Luminaires

A wide breadth of options and features place the MRZ family in a class of its own—at an economical vantage point. Available in 1, 2, 3 or 4-head, it is is used in retail, commercial, and hospitality applications to intensify and illuminate spaces with high performance and quality. With multiple lumen packages, rotating heads, and a range of control options, MRZ is perfect for accent, wall wash, or ambient lighting.

Ideal for these spaces:

Where Old Meets New

Where Old Meets New

From the days of halogen, metal halide, and incandescent lamp sources to a new era of high performing optical design, elegance, and performance—this multi-head LED series spans generations of lighting sources.

A Movement of Flux

A Movement of Flux

A wide lumen range from 250 to 1700+, from one source provides outputs to meet most requirements. Three different optical distributions are available to accommodate most accenting needs: 25° (narrow flood), 40° (flood), and 55° (wide flood) beam optics. Each fixture head allows for 45° tilt out of the luminaire and 365° of rotation for full aiming flexibility, so you can put the light right where you want it.

A Movement of Color

A Movement of Color

The RSA-MRZ has several color features. They include the housing/trim finish options, the color of the LED (CCT), the color truth in LEDs (CRI), and the color quality as defined by TM-30. The RSA-MRZ has excellent color quality in the higher CRI option (97+), resulting in higher quality TM-30 metrics.

Resources

Find product variations

Create an integrated system with these products

Other products you might be interested in

Want to purchase this product?

Interested in email updates?

Need more information?