Portfolio

LSRS8B/LSRSWM8B LED 8" Shallow Round Cylinders

  • Mounting: high bay/low bay ceiling, wall, stem or aircraft cable
  • Spun aluminum housing; Spun aluminum reflectors
  • 5 color temperatures: 2700K, 3000K, 3500K, 4000K and 5000K CCT
  • CRI: 80, 90 or 97; D2W™ option from 3000K to 1850K
  • Lumens: 1,000-6,000; W2N Tunable White 2700K-6500K or 2000K-5000K
  • Colors: Matte Black, White, Bronze and Silver paint finishes
  • Standard 0-10V dimming down to 1%, ENERGY STAR® qualified
  • 5-year warranty
  • Integral or remote driver options

Want to purchase this product?

Need more information?