Portfolio

LSRS2B, LSSQS2B LED 2" Shallow Round and Square Shallow Cylinders

  • Distributions: 15°, 25°, 40° and 55°
  • Mounting: ceiling, wall or stem
  • Shallow extruded housing; Die-cast or spun aluminum reflectors
  • 6 color temperatures: 2400K, 2700K, 3000K, 3500K, 4000K and 5000K CCT
  • CRI: 80, 90 or 97; D2W™ option from 3000K to 1850K
  • Lumens: 500, 1,000 1,500 and 2,000
  • Colors: Matte Black, Matte White, Bronze and Silver paint finishes
  • Standard 0-10V dimming down to 1%, ENERGY STAR® qualified
  • 5-year warranty
  • Integral or remote driver options

Want to purchase this product?

Need more information?