Catalog Number:
lns6rud
Portfolio
  • Available in surface, wall or optional pendant mount
  • Round or square housing with round reflector
  • Available with narrow beam, medium beam and wide beam distributions
  • Flexible disconnect for easy LED engine replacement and installation
  • 80, 90 or 97 CRI
  • 2400K, 3000K, 3500K, 4000K and 5000K
  • D2W option - LED warms from 3000K to 1850K
  • CCT tuning options: 2700K-6500K or 2000K-5000K
  • Color variation within 3-step MacAdam ellipses
  • Two-stage reflector system produces smooth beam

Resources

Specifications

Product Description

Brand Name Portfolio
Family LER6B/LESQ6B LED 6" Round and Square Cylinders
Description 6" Round up/down gasketed lens, wet location
Note The image is a representation of the family (not specific to this catalog number)

Product Details

UPC 080083785711
Aperture 6 Inch
Mounting Accessory
Product Weight 0.12
Case Quantity 6
Pallet Quantity 120
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?