Catalog Number:
ec6b10208040
Portfolio
  • Available in surface, wall or optional pendant mount
  • Round or square housing with round reflector
  • Available with narrow beam, medium beam and wide beam distributions
  • Flexible disconnect for easy LED engine replacement and installation
  • 80, 90 or 97 CRI
  • 2400K, 3000K, 3500K, 4000K and 5000K
  • D2W option - LED warms from 3000K to 1850K
  • CCT tuning options: 2700K-6500K or 2000K-5000K
  • Color variation within 3-step MacAdam ellipses
  • Two-stage reflector system produces smooth beam

Resources

Portfolio LED Catalog
May 13, 2020
22 MB

Specifications

Product Description

Brand Name Portfolio
Family LER6B/LESQ6B LED 6" Round and Square Cylinders
Description 6 Cylinder LED Module,1000-2000 lumen levels, 80CRI, 4000K
Note The image is a representation of the family (not specific to this catalog number)

Product Details

UPC 080083892389
Aperture 6 Inch
Color Temperature Max 4000K
Lamp Type LED
Mounting Recessed
Product Weight 1.28
Case Quantity 6
Pallet Quantity 480
Country of Origin MX
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?