Catalog Number:
ac48p
Portfolio
  • Available in surface, wall or optional pendant mount
  • Round or square housing
  • Available with narrow beam, medium beam and wide beam distributions
  • Flexible disconnect for easy LED engine replacement and installation
  • 80 or 90 CRI
  • Color variation within 3-step MacAdam ellipses
  • D2W option - LED warms from 3000K to 1850K
  • Two-stage reflector system produces smooth beam

Resources

Specifications

Product Description

Brand Name Portfolio
Family LER6B/LESQ6B LED 6" Round and Square Cylinders
Description Aircraft Cable For Cylinders 48" White Canopy

Product Details

UPC 080083753802
Mounting Accessory
Product Weight 1.53
Case Quantity 1
Pallet Quantity 210
Country of Origin MX
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?