Portfolio

LER6B/LESQ6B LED 6" Round and Square Cylinders

  • Distributions: narrow (30°), medium (50°) and wide (75°) beams
  • Mounting: ceiling, wall, stem, aircraft cable; Down or up/down styles
  • Extruded aluminum housing; Die-cast or spun aluminum reflectors
  • 6 color temperatures: 2400K, 2700K, 3000K, 3500K, 4000K and 5000K CCT
  • CRI: 80, 90 or 97; D2W™ option from 3000K to 1850K
  • Lumens: 1,000-4,000; W2N Tunable White 2700K-6500K or 2000K-5000K
  • Colors: Matte Black, White, Bronze and Silver paint finishes
  • Standard 0-10V dimming down to 1%, ENERGY STAR® qualified
  • 5-year warranty
  • Integral or remote driver options

Want to purchase this product?

Need more information?