Catalog Number:
ldsq6b20d010
Portfolio
  • ENERGY STAR® qualified. Learn more at energystar.gov
  • 80 or 90 or 97 CRI
  • 2400K, 3000K, 3500K, 4000K and 5000K
  • D2W option - LED warms from 3000K to 1850K
  • CCT tuning options: 2700K-6500K or 2000K-5000K
  • Cast or anodized aluminum reflectors
  • Standard 0-10V driver dims to 1%
  • Two-stage reflector system produces smooth beam
  • Easy disconnect for LED engine replacement and installation
  • Available with downlight and lensed wall wash

Resources

Specifications

Product Description

Brand Name Portfolio
Family LDSQ6B LED 6" Square Recessed Downlight
Description 6 in. Square LED Downlight, 2000 lumens, 120-277V 0-10V dim driver
Note The image is a representation of the family (not specific to this catalog number)

Product Details

UPC 080083892631
Amperage Rating 0.18 A at 120 V and 0.08 A at 277 V
Aperture 6 Inch
Lamp Type LED
Mounting Recessed
Voltage Rating 120-277V
Wattage 21.2W
Product Weight 5.55
Case Quantity 6
Pallet Quantity 72
Country of Origin MX
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No

Want to purchase this product?

Need more information?