Catalog Number:
ldsq6b15d010
Portfolio
  • ENERGY STAR® qualified. Learn more at energystar.gov
  • 80 or 90 or 97 CRI
  • 2400K, 3000K, 3500K, 4000K and 5000K
  • D2W option - LED warms from 3000K to 1850K
  • Standard 0-10V driver dims to 1%
  • Cast or anodized aluminum reflectors
  • Optional shallow trim for 2x4 construction
  • Two-stage reflector system produces smooth beam
  • Easy disconnect for LED engine replacement and installation
  • Available with downlight and lensed wall wash

Resources

Specifications

Product Description

Brand Name Portfolio
Family LDSQ6B LED 6" Square Recessed Downlight
Description 6" Square 1500 Lumen LED Housing, 120-277V, 0-10V 1 pct Driver

Product Details

UPC 080083787753
Amperage Rating 0.13 A at 120 V and 0.06 A at 277 V
Aperture 6 Inch
Lamp Type LED
Mounting Recessed
Voltage Rating 120-277V
Wattage 15.5W
Product Weight 5.55
Case Quantity 6
Pallet Quantity 108
Country of Origin MX
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada Yes
Calgary, AB, Canada No

Want to purchase this product?

Need more information?